IESNA:LM-63-2002
[TEST]P1055991
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4527
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2273 2256.3 2246.2 2229.5 2207.8 2177.7 2142.5 2102.4 2057.2 2007.1
1951.9 1891.6 1828.1 1762.9 1692.6 1620.7 1547.1 1471.8 1393.2 1312.9
1227.6 1145.7 1062.1 978.4 893.1 807.8 720.9 628.9 541.9 459.9
371.3 292.7 217.4 147.2 83.6 30.1 0
2273 2283 2271.3 2246.2 2211.1 2169.3 2119.1 2063.9 2005.4 1940.2
1871.6 1798 1721 1642.4 1560.5 1475.2 1389.9 1302.9 1215.9 1127.3
1038.7 948.3 859.7 771 684.1 598.8 515.1 434.9 354.6 281
225.8 177.3 132.1 92 56.9 26.8 0
2273 2263 2241.2 2199.4 2149.2 2094 2028.8 1956.9 1879.9 1796.3
1709.3 1615.7 1520.3 1423.3 1326.3 1227.6 1132.3 1038.7 948.3 856.3
769.4 685.7 603.8 528.5 451.6 394.7 346.2 302.7 259.2 219.1
180.6 145.5 112.1 80.3 51.8 25.1 0
2273 2266.3 2229.5 2177.7 2117.4 2048.9 1973.6 1886.6 1789.6 1689.3
1585.6 1480.2 1374.8 1269.5 1165.8 1065.4 965.1 871.4 784.4 702.5
622.2 543.6 486.7 441.6 394.7 349.6 307.7 271 234.2 199
165.6 135.5 103.7 75.3 48.5 21.7 0
2273 2269.6 2239.5 2187.7 2122.5 2052.2 1966.9 1873.3 1774.6 1667.5
1555.5 1441.7 1334.7 1227.6 1124 1021.9 929.9 839.6 754.3 674
592.1 528.5 480 434.9 388 346.2 306.1 269.3 234.2 199
167.3 135.5 105.4 75.3 48.5 23.4 0
